??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23250.0408 Covering
HELP_VARIABLE
Company
Halder
Description
EH 23250. - Coverings, for taper clamping unit
Bill of material
23250.0408 Covering
BESTNR
Ref. No.
23250.0408
D1
9 mm
FS
For screw
M8
B1
24 mm
H1
16.2 mm
L1
34 mm
FKS
For taper clamping units
23250.0008/.0048/.0158
G
Weight
12 g
Embedded user actions